Brushless DC Motors & Gear Motors
>
AC Input Brushless DC Motors & Gear Motors
> Advanced Search
Advanced Search in AC Input Brushless DC Motors & Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
30 W (1/25 HP)
50 ~ 60 W (1/15 ~ 1/12 HP)
100 ~ 120 W (1/8 ~ 1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)
Power Supply
Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Three-Phase 200-240 VAC
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.85 to 5159.99
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.096 to 583
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.01 to 4000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 4000
Shaft/Gear Type
Parallel Shaft Gearhead (Stainless Steel Shaft)
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Parallel Shaft Gearhead
Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
Parallel Shaft (Foot Mount) Gearhead
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Hollow Shaft Flat Gearhead
Output Shaft
Imperial
Metric
Degree of Protection (Motor)
IP44
IP54
IP65
IP66
IP67
Electromagnetic Brake
Equipped
Not Equipped
Product Feature
High Speed, Panel Mount (AC Input)
Speed, Positioning and Torque Control (AC Input)
Clear
Cancel
Advanced Search