Compact Electric Cylinders / Actuators
> Advanced Search
Advanced Search in Compact Electric Cylinders / Actuators
Metric
Specifications
Motor Type
PKP Series
AZ Series with Absolute Sensor
Actuator Frame Size (mm)
20
28
42
60
Guide
Equipped
Not Equipped
Stroke (mm)
25
30
40
50
Repetitive Positioning Accuracy (mm)
±0.003
±0.005
±0.01
Table Tip on Ball Screw Shaft: ±0.003
Table Tip on Ball Screw Shaft: ±0.01
Upper Side of Linear Guide: ±0.005
Upper Side of Linear Guide: ±0.005 mm
Upper Side of Linear Guide: ±0.01
Electromagnetic Brake
Equipped
Not Equipped
Adjusting Knob
Equipped
Not Equipped
Ball Screw Cover
Equipped
Not Equipped
Motor Type
Table Type
Rod Type
Rod Type with Guide
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 15 to 500
Max. Holding Force (N)
At Least :
No More Than :
Available Range: 15 to 500
Clear
Cancel
Advanced Search