Linear Actuators - Linear Slides
>
EZS Closed Loop AZ Series Absolute Encoder Linear Slides
>
EZS Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
>
EZS Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
>
EZS3R (54 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (DC Input)
> Advanced Search
Advanced Search in EZS3R (54 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (DC Input)
Metric
Specifications
Electromagnetic Brake
Equipped
Not Equipped
Motor Location
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Lead (mm)
6
12
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 200 to 600
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7.5 to 15
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 3.5 to 7
Thrust (N)
At Least :
No More Than :
Available Range: 43 to 86
Stroke (mm)
No Preference
50
100
150
200
250
300
350
400
450
500
550
600
650
700
Clear
Cancel
Advanced Search