AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Washdown Gear Motors
>
Single-Phase Washdown Gear Motors
>
FPW Series Single-Phase, Washdown Gear Motors
> Advanced Search
Advanced Search in FPW Series Single-Phase, Washdown Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 3.6 to 260
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.41 to 30
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 8.3 to 600
Clear
Cancel
Advanced Search