AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Induction Motors & Gear Motors
>
Three-Phase AC Induction Motors
>
KIIS Series Three-Phase AC Motors
> Advanced Search
Advanced Search in KIIS Series Three-Phase AC Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
30 W (1/25 HP)
40 W (1/19 HP)
60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)
Voltage (VAC)
Three-Phase 220/230/240 VAC
Three-Phase 220/240 VAC
Three-Phase 380/400/415 VAC
Three-Phase 220/230 VAC
Shaft/Gear Type
Right-Angle Hollow Shaft Hypoid Gearhead
Parallel Shaft Gearhead (Stainless Steel Shaft)
Round Shaft (Stainless Steel Shaft, No Gearhead)
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Output Shaft
Imperial
Metric
Type
Lead Wire
Terminal Box
Cable
Electromagnetic Brake
Equipped
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 1.5 to 610
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.17 to 70
Clear
Cancel
Advanced Search