Stepper Motor Components
>
PKP Series 2-Phase Bipolar Stepper Motors for CVD Multi-Axis Driver
> Advanced Search
Advanced Search in PKP Series 2-Phase Bipolar Stepper Motors for CVD Multi-Axis Driver
Unit of Measure
Imperial
Metric
Specifications
Motor Connection Type
Connector
Flat Connector
Lead Wire
Frame Size (in)
2.4
0.79
1.1
1.38
1.65
2
2.22
2.36
Frame Size (mm)
61
51
20
28
35
42
56.4
60
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 2.8 to 6224
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.02 to 44
Current per Phase (A/phase)
0.5
0.57
0.6
0.67
0.71
0.85
1.4
1.5
2.1
2.3
2.8
Shaft/Gear Type
Flat Harmonic Gear
Round Shaft with Flat (No Gearhead)
Spur Gear (Offset Shaft)
Spur Gear (Centered Shaft)
Planetary Gear
Shaft
Single
Double
Encoder
200 P/R, 3-Channel
400 P/R, 3-Channel
1000 P/R, 3-Channel
None
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Encoder Specifications
Output Type
Line Driver
Clear
Cancel
Advanced Search