Stepper Motor Components
>
AZ Series Stepper Motors Connector Type
> Advanced Search
Advanced Search in AZ Series Stepper Motors Connector Type
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.65
2.36
Frame Size (mm)
42
60
Driver Voltage Input Power
AC
DC
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 1472
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 10.5
Shaft/Gear Type
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Key Shaft (No Gearhead)
Right-Angle Spur / Face Gear
Taper Hobbed Gear
Planetary Gear
Harmonic Gear
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search