AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Washdown Gear Motors
>
Three-Phase Washdown Gear Motors
> Advanced Search
Advanced Search in Three-Phase Washdown Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
3/4 HP
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
100 W (1/8 HP)
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
Three-Phase 200/220/230 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Output Shaft
Imperial
Metric
Shaft Orientation
Double
Left
Right
Type
Terminal Box
Cable
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 3.4 to 11185
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.39 to 1264
Clear
Cancel
Advanced Search