The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Unit of Measure
Items
ik-gn-rohs-img

6 W (1/125 HP) Induction Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price Request Quote

ik-gn-rohs-img

6 W (1/125 HP) Induction Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price Request Quote

ik-gn-rohs-img

6 W (1/125 HP) Induction Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price Request Quote

ik-gn-rohs-img

6 W (1/125 HP) Induction Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price Request Quote

ik-gn-rohs-img

6 W (1/125 HP) Induction Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price Request Quote
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.178 A [110 VAC] 0.182 A [115 VAC]
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Output Shaft - Imperial
Output Shaft Diameter - 5/16 in.
Type - Lead Wire
Rated Torque - 0.88 lb-in  0.1 N·m   - 1.06 lb-in  0.12 N·m   - 1.5 lb-in  0.17 N·m   - 1.77 lb-in  0.2 N·m   - 2.2 lb-in  0.25 N·m  
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia - 3.06 oz-in²0.558 x 10-4 kg·m² - 4.41 oz-in²0.80352 x 10-4 kg·m² - 8.50 oz-in²1.55 x 10-4 kg·m² - 12.24 oz-in²2.232 x 10-4 kg·m² - 19.13 oz-in²3.4875 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N
Permissible Thrust Load - 6.7 lb30 N
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved