αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.10 in. (28 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
Unit of Measure
Items
Stepper Motor

1.10 in. (28 mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (DC Input)
Web Price $342.00

Stepper Motor

1.10 in. (28 mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (DC Input)
Web Price $342.00

Stepper Motor

1.10 in. (28 mm) AZ Series Planetary Gear Stepper Motor with Absolute Mechanical Encoder (Gear Ratio: 7.2:1) (DC Input)
Web Price $684.00

Stepper Motor

1.10 in. (28 mm) AZ Series Planetary Gear Stepper Motor with Absolute Mechanical Encoder (Gear Ratio: 10:1) (DC Input)
Web Price $684.00

Stepper Motor

1.10 in. (28 mm) AZ Series Harmonic Gear Stepper Motor with Absolute Mechanical Encoder (Gear Ratio: 50:1) (DC Input)
Web Price $1,043.00
Frame Size - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.18 in30 mm
Motor Length - 2.15 in.54.5 mm - 2.91 in.74 mm - 3.13 in.79.5 mm - 3.13 in.79.5 mm - 3.11 in.79 mm
Driver Voltage Input Power - DC
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Holding Torque
- 13.4 oz-in0.095 N·m - 26 oz-in0.19 N·m - 42 oz-in0.3 N·m - 71 oz-in0.5 N·m - 250 oz-in1.8 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead) - Round Shaft with Flat (No Gearhead) - Planetary Gear - Planetary Gear - Harmonic Gear
Gear Ratio (X:1) - - - 7.2 :1 - 10 :1 - 50 :1
Backlash - - - 35 arc min (0.59°) - 35 arc min (0.59°) -
Lost Motion - - - - - 1.5 arc min (max.)
Shaft - Single
Electromagnetic Brake - Not Equipped
Connection Type - Cable
Permissible Speed Range (r/min) -
Rotor Inertia - 0.05 oz-in²9.2x10-7 kg·m² - 0.093 oz-in²17x10-7 kg·m² - 0.05 oz-in²9.2x10-7 kg·m² - 0.05 oz-in²9.2x10-7 kg·m² - 0.066 oz-in²12x10-7 kg·m²
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE
Permissible Overhung Load - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 10.1 lb0.2 in. from Shaft End = 13.5 lb0.39 in. from Shaft End = 18 lb0.59 in. from Shaft End = 22 lb0 mm from Shaft End = 45 N5 mm from Shaft End = 60 N10 mm from Shaft End = 80 N15 mm from Shaft End = 100 N - 0 in. from Shaft End = 10.1 lb0.2 in. from Shaft End = 13.5 lb0.39 in. from Shaft End = 18 lb0.59 in. from Shaft End = 22 lb0 mm from Shaft End = 45 N5 mm from Shaft End = 60 N10 mm from Shaft End = 80 N15 mm from Shaft End = 100 N - 0 in. from Shaft End = 22 lb0.2 in. from Shaft End = 30 lb0.39 in. from Shaft End = 39 lb0.59 in. from Shaft End = 56 lb0 mm from Shaft End = 100 N5 mm from Shaft End = 135 N10 mm from Shaft End = 175 N15 mm from Shaft End = 250 N
Permissible Thrust Load - 1.1 lb5 N - 1.1 lb5 N - 8.9 lb40 N - 8.9 lb40 N - 31 lb140 N
Permissible Thrust Load -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved