Items |
BLMR6200SK-GFV-B / GFV6G10 / BLVD-KRD 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (24 - 48 VDC) Web Price $1,129.00
|
BLMR6200SK-GFV-B / GFV6G15 / BLVD-KRD 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (24 - 48 VDC) Web Price $1,129.00
|
BLMR6200SK-GFV-B / GFV6G20 / BLVD-KRD 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (24 - 48 VDC) Web Price $1,129.00
|
BLMR6200SK-GFV-B / GFV6G30 / BLVD-KRD 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (24 - 48 VDC) Web Price $1,143.00
|
BLMR6200SK-GFV-B / GFV6G50 / BLVD-KRD 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 50:1) (24 - 48 VDC) Web Price $1,143.00
|
|||||
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Power Supply | - 24 - 48 VDC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Output Shaft Diameter | - 22 mm | |||||||||
Rated Torque | - 50 lb-in5.7 N·m | - 76 lb-in8.6 N·m | - 101 lb-in11.5 N·m | - 145 lb-in16.4 N·m | - 240 lb-in27.4 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Direction | - Opposite Output Shaft Side | |||||||||
Variable Speed Range (r/min) | - 0.1 ~ 400 | - 0.067 ~ 267 | - 0.05 ~ 200 | - 0.033 ~ 133 | - 0.02 ~ 80 | |||||
Resolution | - 0.01º (36000 Pulses per rotation) 0.01º (36000 Pulses per rotation) | |||||||||
Permissible Load Inertia | - 18600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²3400 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 42000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²7650 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 74000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²13600 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 167000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²30600 x10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | - 460000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 27000 oz-in²85000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5000 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End (3000 r/min) = 123 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.39 in. from Shaft End (3000 r/min) = 123 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.39 in. from Shaft End (3000 r/min) = 123 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.79 in. from Shaft End (3000 r/min) = 280 lb0.39 in. from Shaft End (3000 r/min) = 220 lb10 mm from Shaft End (3000 r/min) = 900 N20 mm from Shaft End (3000 r/min) = 1250 N | - 0.79 in. from Shaft End (3000 r/min) = 280 lb0.39 in. from Shaft End (3000 r/min) = 220 lb10 mm from Shaft End (3000 r/min) = 900 N20 mm from Shaft End (3000 r/min) = 1250 N | |||||
Permissible Thrust Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | - 67 lb300 N | |||||
Power Input | - DC | |||||||||
Input Signals | - 4 Inputs, Photocoupler Input Method | |||||||||
Output Signals | - 2 Outputs, Photocoupler and Open-Collector Output | |||||||||
Main Operating Functions | - Continuous Operation, Positioning Operation, JOG Operation, Return-to-Home Operation | |||||||||
Operating Data Setting Number | - 256 Points | |||||||||
Max Extension Length | - Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used) | |||||||||
Time Rating | - Continuous | |||||||||
Connection Type | - Up to 31 units can be connected to a single programmable controller. | |||||||||
CANopen Electrical Characteristics |
-
In conformance with ISO 11898 Use the CAN-Bus cable |
|||||||||
Communication Profile | - In conformance with CiA DS301 Version 4.2.0 | |||||||||
Device Profile | - In conformance with CiA DSP402 Version 4.0.0 | |||||||||
Node ID | - 1 to 127 | |||||||||
Bit Rate | - Selectable from 1 Mbsp, 800 kbps, 500 kbps (iniital value), 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps | |||||||||
Maximum Bus Length | - 25 m (82 ft.) (Maximum bus length at 1 Mbps) | |||||||||
Communication Objects |
-
NMT (Network Management) SDO (Service Data Object: 1 SDO server) PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO) EMCY (Emergency Object) SYNCH (Synchronization Object) |
|||||||||
Operation Modes |
-
Profile Velocity Mode (pv) Profile Position Mode (pp) Homing Mode (hm) |
|||||||||
RoHS Compliant |
- | |||||||||
Safety Standards |
- UL CE | |||||||||
|