The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Items |
PKP523N12A 1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor Web Price $77.00
|
PKP523N12B 1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor Web Price $78.00
|
PKP525N12A 1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor Web Price $89.00
|
PKP525N12B 1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor Web Price $92.00
|
PKP523MN03A-R3J 1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor (1000 P/R, Voltage (TTL equivalent) Encoder) Web Price $138.00
|
|||||
Frame Size | - 1.1 in28 mm | |||||||||
Motor Length | - 1.26 in.32 mm | - 1.26 in.32 mm | - 2.03 in.51.5 mm | - 2.03 in.51.5 mm | - 1.87 in.47.5 mm | |||||
Basic Step Angle | - 0.72º | - 0.72º | - 0.72º | - 0.72º | - 0.36º | |||||
Speed-Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
|||||
Holding Torque |
- 7.3 oz-in0.052 N·m | - 7.3 oz-in0.052 N·m | - 12.9 oz-in0.091 N·m | - 12.9 oz-in0.091 N·m | - 5.95 oz-in0.042 N·m | |||||
Current per Phase | - 1.2 A/phase | - 1.2 A/phase | - 1.2 A/phase | - 1.2 A/phase | - 0.35 A/phase | |||||
Type | - Standard | - Standard | - Standard | - Standard | - High-Resolution | |||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
Gear Ratio (X:1) | - | |||||||||
Backlash | - | |||||||||
Encoder | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Encoder Output | - | - | - | - | - 1000 P/R, Voltage (TTL equivalent) | |||||
Output Type | - | - | - | - | - Voltage (TTL equivalent) | |||||
Motor Connection Type | - Connector | |||||||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Step Angle | - 0.72 ° | - 0.72 ° | - 0.72 ° | - 0.72 ° | - 0.36 ° | |||||
Connection Type | - New Pentagon (Bipolar) | |||||||||
Lead Wires | - 5 | |||||||||
Rotor Inertia | - 0.049 oz-in²9x10-7 kg·m² | - 0.049 oz-in²9x10-7 kg·m² | - 0.098 oz-in²18x10-7 kg·m² | - 0.098 oz-in²18x10-7 kg·m² | - 0.054 oz-in²9.9x10-7 kg·m² | |||||
Lost Motion | - | |||||||||
Static Friction Torque | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | - CE | - CE | - CE | - | |||||
Radial Load | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | |||||||||
Axial Load | - 1.1 lb5 N | |||||||||
|