The RKSD is a high performance, energy saving stepper motor driver with a great low price. To achieve constant maximum torque output with low heat generation and save energy, the stepper motor and driver losses have been substantially reduced allowing to be operated for longer hours at high speed, which is not possible with conventional stepper motors and drivers. With simple wiring featuring screw-less connectors and side by side driver mounting, installation is easy and saves space.

  • High Efficiency
  • Microstepping Driver
  • Built-in Protective Functions
  • Single-Phase 100-120 or Single-Phase 200-240 VAC
  • For use with PKE Series 5-phase stepper motors (AC Input)
Unit of Measure
Items
Stepper Motor Driver

New Pentagon (Bipolar) Microstep Driver (Pulse Input) (Single-Phase 100-120 VAC)
Web Price $448.00

Stepper Motor Driver

New Pentagon (Bipolar) Microstep Driver (Pulse Input) (Single-Phase 200-240 VAC)
Web Price $448.00

Stepper Motor Driver

New Pentagon (Bipolar) Microstep Driver (Pulse Input) (Single-Phase 100-120 VAC)
Web Price $448.00

Stepper Motor Driver

New Pentagon (Bipolar) Microstep Driver (Pulse Input) (Single-Phase 200-240 VAC)
Web Price $448.00

Stepper Motor Driver

New Pentagon (Bipolar) Microstep Driver (Pulse Input) (Single-Phase 100-120 VAC)
Web Price $488.00
Driver Type - 5-Phase, Pulse Input
Brake Control - No - No - Yes - Yes - No
Power Supply - Single-Phase 100-120 VAC - Single-Phase 200-240 VAC - Single-Phase 100-120 VAC - Single-Phase 200-240 VAC - Single-Phase 100-120 VAC
Current - 0.35 A - 0.35 A - 0.35 A - 0.35 A - 0.75 A
Excitation Mode - Microstep

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved