The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
  • 90 W (1/8 HP)
  • 3.54 in. (90 mm) Frame Size
  • Rated Torque
    • Round Shaft = 103 oz-in (730 mN·m)
    • Parallel Shaft Gear = 15.9 ~ 177 lb-in (1.8 ~ 20 N·m)
    • Right-Angle Gear = 8 ~ 177 lb-in (0.91 ~ 20 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
5ik60gu-awtu-img

90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Terminal Box)
Web Price $384.00

5ik60gu-awtu-img

90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Terminal Box)
Web Price $384.00

5ik60gu-awtu-img

90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Terminal Box)
Web Price $384.00

5ik60gu-awtu-img

90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (6:1 Gear Ratio) (Terminal Box)
Web Price $384.00

5ik60gu-awtu-img

90 W (1/8 HP) World K Series Induction Parallel Shaft Gearhead Motor (7.5:1 Gear Ratio) (Terminal Box)
Web Price $384.00
Frame Size - 3.54 in90 mm
Output Power - 90 W (1/8 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 1.44 A [115 VAC] 1.45 A [110 VAC]
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Output Shaft - Imperial
Output Shaft Diameter - 5/8 in.
Type - Terminal Box
Rated Torque - 12.3 lb-in  1.4 N·m   - 15 lb-in  1.7 N·m   - 21 lb-in  2.4 N·m   - 24 lb-in  2.8 N·m   - 31 lb-in  3.6 N·m  
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia - 54 oz-in²9.9 x 10-4 kg·m² - 77.76 oz-in²14.256 x 10-4 kg·m² - 150 oz-in²27.5 x 10-4 kg·m² - 216 oz-in²39.6 x 10-4 kg·m² - 337.50 oz-in²61.875 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N
Permissible Thrust Load - 33 lb150 N
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved