The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
  • 25 W (1/30 HP)
  • 3.15 in. (80 mm) Frame Size
  • Rated Torque
    • Round Shaft = 29 oz-in (205 mN·m)
    • Parallel Shaft Gear = 4.4 ~ 70 lb-in (0.5 ~ 8 N·m)
    • Right-Angle Gear = 1.77 ~ 70 lb-in (0.2 ~ 8 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
k_conduit_img

25 W (1/30 HP) World K Series Induction Round Shaft Motor (Conduit Box)
Web Price $131.00

ik-rk-round-shaft.jpg

25 W (1/30 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $112.00

ik-rk-terminal-round.jpg

25 W (1/30 HP) World K Series Induction Round Shaft Motor (Terminal Box)
Web Price $152.00

ik_m_round_shaft.jpg

25 W (1/30 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire)
Web Price $268.00

ik-gn-rohs-img

25 W (1/30 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $197.00
Frame Size - 3.15 in80 mm
Output Power - 25 W (1/30 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.21 A [200/220 VAC, 60 Hz] 0.22 A [230 VAC, 60 Hz] 0.23 A [200 VAC, 50 Hz] - 0.21 A [200/220 VAC, 60 Hz] 0.22 A [230 VAC, 60 Hz] 0.23 A [200 VAC, 50 Hz] - 0.21 A [200/220 VAC, 60 Hz] 0.22 A [230 VAC, 60 Hz] 0.23 A [200 VAC, 50 Hz] - 0.20 A [220 VAC, 60 Hz] 0.21 A [200/230 VAC, 60 Hz] 0.23 A [200 VAC, 50 Hz] - 0.21 A [200/220 VAC, 60 Hz] 0.22 A [230 VAC, 60 Hz] 0.23 A [200 VAC, 50 Hz]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - - 3 :1
Output Shaft - Imperial - Metric - Metric - Metric - Imperial
Output Shaft Diameter - 5/16 in. - 8 mm - 8 mm - 8 mm - 3/8 in.
Type - Conduit Box - Lead Wire - Terminal Box - Lead Wire - Lead Wire
Electromagnetic Brake - Not Equipped - Not Equipped - Not Equipped - Equipped - Not Equipped
Rated Torque - 1.38 lb-in [60 Hz]  1.63 lb-in [50 Hz]  0.16 N·m [60 Hz]  0.19 N·m [50 Hz]   - 1.38 lb-in [60 Hz]  1.63 lb-in [50 Hz]  0.16 N·m [60 Hz]  0.19 N·m [50 Hz]   - 1.38 lb-in [60 Hz]  1.63 lb-in [50 Hz]  0.16 N·m [60 Hz]  0.19 N·m [50 Hz]   - 1.375 lb-in [60 Hz]  1.625 lb-in [50 Hz]  0.16 N·m [60 Hz]  0.19 N·m [50 Hz]   - 3.4 lb-in [60 Hz]  4 lb-in [50 Hz]  0.39 N·m [60 Hz]  0.46 N·m [50 Hz]  
Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz]
Permissible Load Inertia - - - - - 15.30 oz-in²2.79 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 20 lb0.79 in. from Shaft End = 31 lb10 mm from Shaft End = 90 N20 mm from Shaft End = 140 N - 0.39 in. from Shaft End = 20 lb0.79 in. from Shaft End = 31 lb10 mm from Shaft End = 90 N20 mm from Shaft End = 140 N - 0.39 in. from Shaft End = 20 lb0.79 in. from Shaft End = 31 lb10 mm from Shaft End = 90 N20 mm from Shaft End = 140 N - 0.39 in. from Shaft End = 20 lb0.79 in. from Shaft End = 31 lb10 mm from Shaft End = 90 N20 mm from Shaft End = 140 N - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 N20 mm from Shaft End = 150 N
Permissible Thrust Load - - - - - 11.20 lb50 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. -
RoHS Compliant
- Yes
Safety Standards
- UL CSA EN CE - UL CSA CCC EN CE - UL CSA CCC EN CE - UL CSA CCC EN CE - UL CSA CCC EN CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved