Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
US_top.jpg

The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Permissible Torque (1200 r/min) (lb-in)

Variable Speed Range (r/min)

US206-001U - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 0.444 - 90 ~ 1600
US206-002E - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 0.444 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US315-001U - AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 1.106 - 90 ~ 1600
US315-002E - AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 0.93 [60 Hz] 1.106 [50 Hz] - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US425-001U - AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 1.75 - 90 ~ 1600
US425-002E - AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 1.15 [60 Hz] 1.625 [50 Hz] - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US540-001U - AC Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 2.25 - 90 ~ 1600
US540-002E - AC Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 2 [60 Hz] 2.625 [50 Hz] - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US560-001U - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 4.313 - 90 ~ 1600
US560-002E - AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 3.938 [60 Hz] 4.313 [50 Hz] - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US590-001U - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 6.438 - 90 ~ 1600
US590-002E - AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Round Shaft (No Gearhead) - 6.438 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]
US206-401U / 2GN3KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 1.06 - 30 ~ 533
US206-401U / 2GN3.6KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 1.32 - 25 ~ 444
US206-401U / 2GN5KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 1.77 - 18 ~ 320
US206-401U / 2GN6KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 2.1 - 15 ~ 266
US206-401U / 2GN7.5KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 2.6 - 12 ~ 213
US206-401U / 2GN9KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 3.1 - 10 ~ 177
US206-401U / 2GN12.5KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 4.5 - 7.2 ~ 128
US206-401U / 2GN15KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 5.3 - 6 ~ 106
US206-401U / 2GN18KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 6.4 - 5 ~ 88
US206-401U / 2GN25KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 8 - 3.6 ~ 64
US206-401U / 2GN30KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 9.7 - 3 ~ 53
US206-401U / 2GN36KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 11.5 - 2.5 ~ 44
US206-401U / 2GN50KA - AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 15 - 1.8 ~ 32
1 2 3 4 5 »