ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
|---|---|---|---|---|---|---|---|---|---|
| VHI540AT-90U | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 20 |
| VHI540AT-120U | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 220 | - 15 |
| VHI540AT-180U | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 10 |
| VHI540AT-300U | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 260 | - 6 |
| VHI540C-5E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 [50 Hz] 10.6 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
| VHI540C-6E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 [60 Hz] 14.1 [50 Hz] | - 250 [50 Hz] 300 [60 Hz] |
| VHI540C-9E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 18.5 [60 Hz] 21 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
| VHI540C-15E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 36 [50 Hz] 30 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
| VHI540C-18E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 43 [50 Hz] 37 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
| VHI540C-30E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 68 [50 Hz] 59 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
| VHI540C-36E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 82 [50 Hz] 70 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
| VHI540C-60E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 137 [50 Hz] 118 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
| VHI540C-90E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 200 [50 Hz] 177 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
| VHI540C-120E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 250 [50 Hz] 220 [60 Hz] | - 12.5 [50 Hz] 15 [60 Hz] |
| VHI540C-180E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 8.3 [50 Hz] 10 [60 Hz] |
| VHI540C-300E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 300 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 260 | - 5 [50 Hz] 6 [60 Hz] |
| VHI540CT-5E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 12.3 [50 Hz] 10.6 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
| VHI540CT-6E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 12.3 [60 Hz] 14.1 [50 Hz] | - 250 [50 Hz] 300 [60 Hz] |
| VHI540CT-9E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 18.5 [60 Hz] 21 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
| VHI540CT-15E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 36 [50 Hz] 30 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
| VHI540CT-18E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 43 [50 Hz] 37 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
| VHI540CT-30E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 68 [50 Hz] 59 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
| VHI540CT-36E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 82 [50 Hz] 70 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
| VHI540CT-60E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 137 [50 Hz] 118 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
| VHI540CT-90E | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 200 [50 Hz] 177 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |