ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BHI62ET-60RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 25 mm | - Not Equipped | - 380 lb-in | - | Request Quote |
-
|
| BHI62ET-90RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 25 mm | - Not Equipped | - 450 lb-in | - | Request Quote |
-
|
| BHI62ET-120RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 25 mm | - Not Equipped | - 530 lb-in | - 15 [60 Hz] 12.5 [50 Hz] | Request Quote |
-
|
| BHI62ET-180RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 25 mm | - Not Equipped | - 530 lb-in | - 10 [60 Hz] 8.3 [50 Hz] | Request Quote |
-
|
| BHI62FT-6RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 25 mm | - Not Equipped | - 49 lb-in | - 300 | Request Quote |
-
|
| BHI62FT-9RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 25 mm | - Not Equipped | - 73 lb-in | - 200 | Request Quote |
-
|
| BHI62FT-15RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 25 mm | - Not Equipped | - 123 lb-in | - 120 | Request Quote |
-
|
| BHI62FT-18RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 25 mm | - Not Equipped | - 147 lb-in | - 100 | Request Quote |
-
|
| BHI62FT-30RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 25 mm | - Not Equipped | - 240 lb-in | - 60 | Request Quote |
-
|
| BHI62FT-36RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 25 mm | - Not Equipped | - 290 lb-in | - 50 | Request Quote |
-
|
| BHI62FT-60RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 25 mm | - Not Equipped | - 380 lb-in | - 30 | Request Quote |
-
|
| BHI62FT-90RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 25 mm | - Not Equipped | - 450 lb-in | - 20 | Request Quote |
-
|
| BHI62FT-120RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 25 mm | - Not Equipped | - 530 lb-in | - 15 | Request Quote |
-
|
| BHI62FT-180RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 25 mm | - Not Equipped | - 530 lb-in | - 10 | Request Quote |
-
|
| BHI62ET-3 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Not Equipped | - 30 lb-in [60 Hz] 36 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
-
|
| BHI62ET-5 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 50 lb-in [60 Hz] 60 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
-
|
| BHI62ET-7.5 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 76 lb-in [60 Hz] 91 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
-
|
| BHI62ET-12.5 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 121 lb-in [60 Hz] 144 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
-
|
| BHI62ET-25 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 240 lb-in [60 Hz] 280 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
-
|
| BHI62ET-50 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
-
|
| BHI62ET-75 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
-
|
| BHI62ET-100 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
-
|
| BHI62ET-150 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
-
|
| BHI62ET-5RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 25 mm | - Not Equipped | - 40 lb-in [60 Hz] 48 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
-
|
| BHI62ET-7.5RH | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 25 mm | - Not Equipped | - 61 lb-in [60 Hz] 73 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
-
|