Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
bhi62

The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

BHI62FT-12.5RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - 25 mm - Not Equipped - 102 lb-in   - 144 Request Quote -
BHI62FT-25RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - 25 mm - Not Equipped - 200 lb-in   - 72 Request Quote -
BHI62FT-50RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 25 mm - Not Equipped - 350 lb-in   - 36 Request Quote -
BHI62FT-75RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 25 mm - Not Equipped - 410 lb-in   - 24 Request Quote -
BHI62FT-100RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 25 mm - Not Equipped - 480 lb-in   - 18 Request Quote -
BHI62FT-150RH - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 25 mm - Not Equipped - 530 lb-in   - 12 Request Quote -
BHI62FT-5RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - 22 mm - Not Equipped - 40 lb-in   - 360 Request Quote -
BHI62FT-7.5RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 7.5 :1 - 22 mm - Not Equipped - 61 lb-in   - 240 Request Quote -
BHI62FT-12.5RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 12.5 :1 - 22 mm - Not Equipped - 102 lb-in   - 144 Request Quote -
BHI62FT-25RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 22 mm - Not Equipped - 200 lb-in   - 72 Request Quote -
BHI62FT-50RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - 22 mm - Not Equipped - 350 lb-in   - 36 Request Quote -
BHI62FT-75RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 75 :1 - 22 mm - Not Equipped - 410 lb-in   - 24 Request Quote -
BHI62FT-100RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - 22 mm - Not Equipped - 480 lb-in   - 18 Request Quote -
BHI62FT-150RA - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - 22 mm - Not Equipped - 530 lb-in   - 12 Request Quote -
BHI62EMT-3.6 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 18 mm - Equipped - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 417 [50 Hz] 500 [60 Hz] Request Quote -
BHI62EMT-6 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Equipped - 61 lb-in [60 Hz]  72 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
BHI62EMT-9 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 108 lb-in [50 Hz]  91 lb-in [60 Hz]   - 167 [50 Hz] 200 [60 Hz] Request Quote -
BHI62EMT-15 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 145 lb-in [60 Hz]  173 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
BHI62EMT-18 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Equipped - 174 lb-in [60 Hz]  200 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
BHI62EMT-30 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 290 lb-in [60 Hz]  340 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
BHI62EMT-36 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 340 lb-in [60 Hz]  350 lb-in [50 Hz]   - 42 [50 Hz] 50 [60 Hz] Request Quote -
BHI62EMT-60 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 350 lb-in   - 25 [50 Hz] 30 [60 Hz] Request Quote -
BHI62EMT-90 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 350 lb-in   - 20 [60 Hz] 17 [50 Hz] Request Quote -
BHI62EMT-120 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
BHI62EMT-180 - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
Unit of Measure
1 2 3 4 5 »