ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| EZS4D040-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 15.75 in. | Request Quote | - |
| EZS4D040M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 15.75 in. | Request Quote | - |
| EZS4D045-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 17.72 in. | Request Quote | - |
| EZS4D045M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 17.72 in. | Request Quote | - |
| EZS4D050-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 19.69 in. | Request Quote | - |
| EZS4D050M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 19.69 in. | Request Quote | - |
| EZS4D055-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 21.65 in. | Request Quote | - |
| EZS4D055M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 21.65 in. | Request Quote | - |
| EZS4D060-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 23.62 in. | Request Quote | - |
| EZS4D060M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 23.62 in. | Request Quote | - |
| EZS4D065-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 25.59 in. | Request Quote | - |
| EZS4D065M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 25.59 in. | Request Quote | - |
| EZS4D070-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 16 lb | - 27.56 in. | Request Quote | - |
| EZS4D070M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 27.56 in. | Request Quote | - |
| EZS4E005-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 1.97 in. | Request Quote | - |
| EZS4E005M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 1.97 in. | Request Quote | - |
| EZS4E010-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 3.94 in. | Request Quote | - |
| EZS4E010M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 3.94 in. | Request Quote | - |
| EZS4E015-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 5.91 in. | Request Quote | - |
| EZS4E015M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 5.91 in. | Request Quote | - |
| EZS4E020-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 7.87 in. | Request Quote | - |
| EZS4E020M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 7.87 in. | Request Quote | - |
| EZS4E025-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 9.84 in. | Request Quote | - |
| EZS4E025M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 9.84 in. | Request Quote | - |
| EZS4E030-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 31 lb | - 11.81 in. | Request Quote | - |