ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
|---|---|---|---|---|---|
| ASD20A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD20A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD24A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD24B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD24C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD30A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD30B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD30C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD30D-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD30E-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |