ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| G3K28N5-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - Terminal Box | - 168 lb-in | - 360 | - IP44 | Request Quote |
| G3K28N10-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - Terminal Box | - 336 lb-in | - 180 | - IP44 | Request Quote |
| G3K28N15-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - Terminal Box | - 505 lb-in | - 120 | - IP44 | Request Quote |
| G3K28N20-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - Terminal Box | - 664 lb-in | - 90 | - IP44 | Request Quote |
| G3K28N25-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - Terminal Box | - 832 lb-in | - 72 | - IP44 | Request Quote |
| G3K32N30-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 1009 lb-in | - 60 | - IP44 | Request Quote |
| G3K32N40-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1292 lb-in | - 45 | - IP44 | Request Quote |
| G3K32N50-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1620 lb-in | - 36 | - IP44 | Request Quote |
| G3K32N60-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1947 lb-in | - 30 | - IP44 | Request Quote |
| G3K32N80-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - Terminal Box | - 2593 lb-in | - 22.50 | - IP44 | Request Quote |
| G3F40N100-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - Terminal Box | - 3239 lb-in | - 18 | - IP44 | Request Quote |
| G3F40N120-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - Terminal Box | - 3886 lb-in | - 15 | - IP44 | Request Quote |
| G3F40N160-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - Terminal Box | - 5178 lb-in | - 11.25 | - IP44 | Request Quote |
| G3F40N200-MV6AEN | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - Terminal Box | - 6479 lb-in | - 9 | - IP44 | Request Quote |
| G3K32N5-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 336 lb-in | - 360 | - IP44 | Request Quote |
| G3K32N10-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 664 lb-in | - 180 | - IP44 | Request Quote |
| G3K32N15-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 1009 lb-in | - 120 | - IP44 | Request Quote |
| G3K32N20-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1337 lb-in | - 90 | - IP44 | Request Quote |
| G3K32N25-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 72 | - IP44 | Request Quote |
| G3F40N30-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2000 lb-in | - 60 | - IP44 | Request Quote |
| G3F40N40-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2593 lb-in | - 45 | - IP44 | Request Quote |
| G3F40N50-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3239 lb-in | - 36 | - IP44 | Request Quote |
| G3F40N60-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3886 lb-in | - 30 | - IP44 | Request Quote |
| G3F40N80-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - Terminal Box | - 5178 lb-in | - 22.50 | - IP44 | Request Quote |
| G3F50N100-MV8AEN | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 6479 lb-in | - 18 | - IP44 | Request Quote |