Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

2RK6UA-5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 1.59 lb-in   - 360 Request Quote
2RK6UA-6A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 1.85 lb-in   - 300 Request Quote
2RK6UA-7.5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 2.3 lb-in   - 240 Request Quote
2RK6UA-9A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 2.8 lb-in   - 200 Request Quote
2RK6UA-12.5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 3.8 lb-in   - 144 Request Quote
2RK6UA-15A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 4.6 lb-in   - 120 Request Quote
2RK6UA-18A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 5.5 lb-in   - 100 Request Quote
2RK6UA-25A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 7.7 lb-in   - 72 Request Quote
2RK6UA-30A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 8.8 lb-in   - 60 Request Quote
2RK6UA-36A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 10.6 lb-in   - 50 Request Quote
2RK6UA-50A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 15.0 lb-in   - 36 Request Quote
2RK6UA-60A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 17.7 lb-in   - 30 Request Quote
2RK6UA-75A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 22 lb-in   - 24 Request Quote
2RK6UA-90A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 26 lb-in   - 20 Request Quote
2RK6UA-100A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 30 lb-in   - 18 Request Quote
2RK6UA-120A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 35 lb-in   - 15 Request Quote
2RK6UA-150A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 41 lb-in   - 12 Request Quote
2RK6UA-180A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 50 lb-in   - 10 Request Quote
2RK6UA-250A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 250 :1 - 3/8 in. - 53 lb-in   - 7.2 Request Quote
2RK6UA-300A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 300 :1 - 3/8 in. - 53 lb-in   - 6 Request Quote
2RK6UA-360A - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 360 :1 - 3/8 in. - 53 lb-in   - 5 Request Quote
2RK6UC-5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 1.59 lb-in   - 360 Request Quote
2RK6UC-6A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 1.85 lb-in   - 300 Request Quote
2RK6UC-7.5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 2.3 lb-in   - 240 Request Quote
2RK6UC-9A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 2.8 lb-in   - 200 Request Quote
Unit of Measure
 1 2 3 4 5 »