ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP213D05A | - 1.8º | - Lead Wire | - Standard | - 0.79 in | - 1.18 in. |
Speed - Torque Characteristics |
- 2.8 oz-in | - 0.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $78.00 | - |
PKP213D05B | - 1.8º | - Lead Wire | - Standard | - 0.79 in | - 1.18 in. |
Speed - Torque Characteristics |
- 2.8 oz-in | - 0.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $80.00 | - |
PKP214D06A | - 1.8º | - Lead Wire | - Standard | - 0.79 in | - 1.57 in. |
Speed - Torque Characteristics |
- 5.1 oz-in | - 0.6 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $87.00 | - |
PKP214D06B | - 1.8º | - Lead Wire | - Standard | - 0.79 in | - 1.57 in. |
Speed - Torque Characteristics |
- 5.1 oz-in | - 0.6 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $89.00 | - |
PKP223D15A2 | - 1.8º | - Connector | - Standard | - 1.1 in | - 1.26 in. |
Speed - Torque Characteristics |
- 13.4 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP223D15B2 | - 1.8º | - Connector | - Standard | - 1.1 in | - 1.26 in. |
Speed - Torque Characteristics |
- 13.4 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $63.00 | - |
PKP225D15A2 | - 1.8º | - Connector | - Standard | - 1.1 in | - 2.03 in. |
Speed - Torque Characteristics |
- 26 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $68.00 | - |
PKP225D15B2 | - 1.8º | - Connector | - Standard | - 1.1 in | - 2.03 in. |
Speed - Torque Characteristics |
- 26 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $70.00 | - |
PKP233D15A | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $58.00 | - |
PKP233D15B | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP235D15A | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $66.00 | - |
PKP235D15B | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $68.00 | - |
PKP233D08A | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $56.00 | - |
PKP233D08B | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $58.00 | - |
PKP235D08A | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $66.00 | - |
PKP235D08B | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $69.00 | - |
PKP233D15M | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.79 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Equipped | $179.00 | - |
PKP235D15M | - 1.8º | - Connector | - Standard | - 1.38 in | - 3.39 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Equipped | $186.00 | - |
PKP233D23A | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 2.3 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $58.00 | - |
PKP233D23B | - 1.8º | - Connector | - Standard | - 1.38 in | - 1.46 in. |
Speed - Torque Characteristics |
- 28 oz-in | - 2.3 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP235D23A | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 2.3 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $66.00 | - |
PKP235D23B | - 1.8º | - Connector | - Standard | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - 2.3 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $68.00 | - |
PKP243D08A2 | - 1.8º | - Flat Connector | - High-Torque | - 1.65 in | - 1.3 in. |
Speed - Torque Characteristics |
- 49 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP243D08B2 | - 1.8º | - Flat Connector | - High-Torque | - 1.65 in | - 1.3 in. |
Speed - Torque Characteristics |
- 49 oz-in | - 0.85 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $63.00 | - |
PKP243D15A2 | - 1.8º | - Flat Connector | - High-Torque | - 1.65 in | - 1.3 in. |
Speed - Torque Characteristics |
- 49 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $61.00 | - |