ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP268D28B2 / PLE60-10B / P00028 | - 1.8º | - Flat Connector | - Geared | - 2.22 in | - 5.89 in. |
Speed - Torque Characteristics |
- 2128 oz-in | - 2.8 | - Planetary Gear | - 10 :1 | - | - Double | - Not Equipped | - | - Not Equipped | $552.50 | - |
PKP268D28B2 / PLE60-20B / P00028 | - 1.8º | - Flat Connector | - Geared | - 2.22 in | - 6.39 in. |
Speed - Torque Characteristics |
- 6224 oz-in | - 2.8 | - Planetary Gear | - 20 :1 | - | - Double | - Not Equipped | - | - Not Equipped | $643.50 | - |
PKP268D28B2 / PLE60-40B / P00028 | - 1.8º | - Flat Connector | - Geared | - 2.22 in | - 6.39 in. |
Speed - Torque Characteristics |
- 5664 oz-in | - 2.8 | - Planetary Gear | - 40 :1 | - | - Double | - Not Equipped | - | - Not Equipped | $643.50 | - |
PKP243MD15A2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 1.83 in. |
Speed - Torque Characteristics |
- 45 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP243MD15B2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 1.83 in. |
Speed - Torque Characteristics |
- 45 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $67.00 | - |
PKP244MD15A2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.07 in. |
Speed - Torque Characteristics |
- 59 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $67.00 | - |
PKP244MD15B2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.07 in. |
Speed - Torque Characteristics |
- 59 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $67.00 | - |
PKP245MD15A2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.38 in. |
Speed - Torque Characteristics |
- 86 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $69.00 | - |
PKP245MD15B2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.38 in. |
Speed - Torque Characteristics |
- 86 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $72.00 | - |
PKP246MD15A2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.85 in. |
Speed - Torque Characteristics |
- 116 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $72.00 | - |
PKP246MD15B2 | - 0.9º | - Flat Connector | - High-Resolution | - 1.65 in | - 2.85 in. |
Speed - Torque Characteristics |
- 116 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $75.00 | - |
PKP264MD28A2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 1.54 in. |
Speed - Torque Characteristics |
- 99 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $72.00 | - |
PKP264MD28B2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 1.54 in. |
Speed - Torque Characteristics |
- 99 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $75.00 | - |
PKP266MD28A2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.13 in. |
Speed - Torque Characteristics |
- 198 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $80.00 | - |
PKP266MD28B2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.13 in. |
Speed - Torque Characteristics |
- 198 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $83.00 | - |
PKP268MD28A2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.99 in. |
Speed - Torque Characteristics |
- 320 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $98.00 | - |
PKP268MD28B2 | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.99 in. |
Speed - Torque Characteristics |
- 320 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $101.00 | - |
PKP262FD15AW-H50S | - 1.8º | - Flat Connector | - Geared | - 2.4 in | - 1.26 in. |
Speed - Torque Characteristics |
- 480 oz-in | - 1.5 | - Flat Harmonic Gear | - 50 :1 | - 15 arcmin or less (± 0.17 N•m) | - Single | - Not Equipped | - | - Not Equipped | $989.00 | - |
PKP262FD15AW-H100S | - 1.8º | - Flat Connector | - Geared | - 2.4 in | - 1.26 in. |
Speed - Torque Characteristics |
- 704 oz-in | - 1.5 | - Flat Harmonic Gear | - 100 :1 | - 15 arcmin or less (± 0.17 N•m) | - Single | - Not Equipped | - | - Not Equipped | $989.00 | - |
PKP243MD15A | - 0.9º | - Connector | - High-Resolution | - 1.65 in | - 1.3 in. |
Speed - Torque Characteristics |
- 42 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $58.00 | - |
PKP243MD15B | - 0.9º | - Connector | - High-Resolution | - 1.65 in | - 1.3 in. |
Speed - Torque Characteristics |
- 42 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $61.00 | - |
PKP244MD15A | - 0.9º | - Connector | - High-Resolution | - 1.65 in | - 1.54 in. |
Speed - Torque Characteristics |
- 59 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | - | - Not Equipped | $59.00 | - |
PKP244MD15B | - 0.9º | - Connector | - High-Resolution | - 1.65 in | - 1.54 in. |
Speed - Torque Characteristics |
- 59 oz-in | - 1.5 | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | - | - Not Equipped | $62.00 | - |
PKP242D23A2-H50 | - 1.8º | - Flat Connector | - Geared | - 2 in | - 1.16 in. |
Speed-Torque Characteristics |
- 255 oz-in | - 2.3 | - Flat Harmonic Gear | - 50 :1 | - 1.5 arcmin or less (± 0.59 N•m) | - Single | - Not Equipped | - | - Not Equipped | $919.00 | - |
PKP242D23A2-H100 | - 1.8º | - Flat Connector | - Geared | - 2 in | - 1.16 in. |
Speed-Torque Characteristics |
- 339 oz-in | - 2.3 | - Flat Harmonic Gear | - 100 :1 | - 1.5 arcmin or less (± 0.78 N•m) | - Single | - Not Equipped | - | - Not Equipped | $919.00 | - |