ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP268D28A2-R3FL | - 1.8º | - Flat Connector | - Standard | - 2.22 in | - 3.64 in. |
Speed - Torque Characteristics |
- 350 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | - Line Driver | - Not Equipped | $180.00 | - |
PKP264D28A2-SG3.6-R3FL | - 0.5º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 140.8 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 3.6 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $244.00 | - |
PKP264D28A2-SG7.2-R3FL | - 0.25º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 283.2 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 7.2 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $244.00 | - |
PKP264D28A2-SG9-R3FL | - 0.2º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 352 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 9 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $244.00 | - |
PKP264D28A2-SG10-R3FL | - 0.18º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 368 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 10 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $244.00 | - |
PKP264D28A2-SG18-R3FL | - 0.1º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 416 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 18 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $263.00 | - |
PKP264D28A2-SG36-R3FL | - 0..05º | - Flat Connector | - Geared | - 2.36 in | - 3.74 in. |
Speed - Torque Characteristics |
- 560 oz-in | - 2.8 | - Spur Gear (Offset Shaft) | - 36 :1 | - | - Single | - Equipped | - Line Driver | - Not Equipped | $263.00 | - |
PKP264MD28A2-R3FL | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.19 in. |
Speed - Torque Characteristics |
- 99 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | - Line Driver | - Not Equipped | $152.00 | - |
PKP266MD28A2-R3FL | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 2.78 in. |
Speed - Torque Characteristics |
- 198 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | - Line Driver | - Not Equipped | $159.00 | - |
PKP268MD28A2-R3FL | - 0.9º | - Flat Connector | - High-Resolution | - 2.22 in | - 3.64 in. |
Speed - Torque Characteristics |
- 320 oz-in | - 2.8 | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | - Line Driver | - Not Equipped | $180.00 | - |