ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|
| AR66MK-N25-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-N36-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-N50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-H50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-H100-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR69AK-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR69BK-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
| AR69MK-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS10-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS25-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS36-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS5-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66AK-PS7-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS10-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS25-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS36-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS5-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR66MK-PS7-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR98AK-3 | - 3.35 in |
![]() |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR98BK-3 | - 3.35 in |
![]() |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
| AR98MK-3 | - 3.35 in |
![]() |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR98AK-T3.6-3 | - 3.54 in |
![]() |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR98AK-T7.2-3 | - 3.54 in |
![]() |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |