ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
*Connection cables required
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RKS596RAD2 | - 0.72º | - 3.35 in | - 2.68 in. |
![]() |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
| RKS599RAD2 | - 0.72º | - 3.35 in | - 3.86 in. |
![]() |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
| RKS596RCD2 | - 0.72º | - 3.35 in | - 2.68 in. |
![]() |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
| RKS599RCD2 | - 0.72º | - 3.35 in | - 3.86 in. |
![]() |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
| RKS5913RAD2 | - 0.72º | - 3.35 in | - 5.04 in. |
![]() |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
| RKS5913RCD2 | - 0.72º | - 3.35 in | - 5.04 in. |
![]() |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |