The AlphaStep is a revolutionary stepper motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.

  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS compliant
101 - 125 of 209 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

Add To Cart / Contact Sales

Speed - Torque Characteristics
- 1120 oz-in8 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Planetary Gear - 36 :1 - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1120 oz-in8 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Planetary Gear - 50 :1 - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 768 oz-in5.5 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Harmonic Gear - 50 :1 - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1120 oz-in8 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Harmonic Gear - 100 :1 - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Single-Phase 200-230 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Single-Phase 200-230 VAC - Round Shaft (No Gearhead) - - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 2.36 in60 mm - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 3.35 in85 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 624 oz-in4.5 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1264 oz-in9 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1264 oz-in9 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1696 oz-in12 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1696 oz-in12 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1408 oz-in10 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 5 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 1968 oz-in14 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 2832 oz-in20 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 5120 oz-in37 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 25 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 5120 oz-in37 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 36 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 5120 oz-in37 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Planetary Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 3520 oz-in25 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 5120 oz-in37 N·m - 3.54 in90 mm - Single-Phase 100-115 VAC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Add To Cart
Request Quote

Speed - Torque Characteristics
- 280 oz-in2 N·m - 3.35 in85 mm - Single-Phase 200-230 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
101 - 125 of 209 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved