The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Maximum holding torque from 2.63 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
351 - 354 of 354 | Results Per Page | View |
« 11 12 13 14 15 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Electromagnetic Brake

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Three-Phase 200-230 VAC - 100 :1 - HG Geared - Equipped - 320 - 0 ~ 35 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Three-Phase 200-230 VAC - 50 :1 - HG Geared - Equipped - 220 - 0 ~ 70 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 100 :1 - HG Geared - Equipped - 320 - 0 ~ 35 - Add To Cart
Request Quote
- AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 50 :1 - HG Geared - Equipped - 220 - 0 ~ 70 - Add To Cart
Request Quote
351 - 354 of 354 | Results Per Page | View |
« 11 12 13 14 15 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved