The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.

  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)

201 - 225 of 321 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 164 lb-in [220/230 VAC, 60 Hz]  177 lb-in [200 VAC, 60 Hz]  200 lb-in [200 VAC, 50 Hz]  20.1 N·m [200 VAC, 60 Hz]  23.2 N·m [50 Hz]   - 16 [50 Hz 20 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 182 lb-in [220/230 VAC, 60 Hz]  198 lb-in [200 VAC, 60 Hz]  220 lb-in [200 VAC, 50 Hz]  22.4 N·m [200 VAC, 60 Hz]  25.8 N·m [50 Hz]   - 15 [50 Hz 18 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 200 lb-in [220/230 VAC, 60 Hz]  220 lb-in [200 VAC, 60 Hz]  250 lb-in [200 VAC, 50 Hz]  25.3 N·m [200 VAC, 60 Hz]  29.2 N·m [50 Hz]   - 12.5 [50 Hz 15 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 250 lb-in [220/230 VAC, 60 Hz]  260 lb-in [200 VAC, 50 Hz]  260 lb-in [200 VAC, 60 Hz]  30 N·m   - 10 [50 Hz 12 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 8.3 [50 Hz 10 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in  30 N·m   - 7.2 [60 Hz] 6 [50 Hz Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in  30 N·m   - 5 [50 Hz 6 [60 Hz] Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in  1.8 N·m   - 360 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 19.4 lb-in  2.2 N·m   - 300 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 23 lb-in  2.7 N·m   - 240 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 29 lb-in  3.3 N·m   - 200 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 40 lb-in  4.6 N·m   - 144 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 48 lb-in  5.5 N·m   - 120 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 58 lb-in  6.6 N·m   - 100 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 76 lb-in  8.7 N·m   - 72 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 92 lb-in  10.4 N·m   - 60 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 110 lb-in  12.5 N·m   - 50 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 153 lb-in  17.4 N·m   - 36 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 184 lb-in  20.9 N·m   - 30 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 230 lb-in  26.1 N·m   - 24 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 260 lb-in  30 N·m   - 20 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in  30 N·m   - 18 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in  30 N·m   - 15 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 260 lb-in  30 N·m   - 12 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 10 Request Quote - Add To Cart
Request Quote
201 - 225 of 321 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved