Linear Actuator Attachments
> Advanced Search
Advanced Search in Linear Actuator Attachments
Metric
Specifications
Stroke (mm)
50
100
200
300
Permissible Thrust Load
100 N
100 N (∼80 mm/s)
50 N (∼180 mm/s)
Permissible Speed (mm/s)
180 mm/s (50 N)
30 mm/s
80 mm/s (100 N)
Lead (mm)
2
12
Max. Transportable Mass - Horizontal (kg)
10 kg
Max. Transportable Mass - Vertical (kg)
10 kg
5 kg
Self-Locking Force (N)
0
100
Clear
Cancel
Advanced Search