Legacy / Discontinued Products
>
EZC II Series Linear Actuators
> Advanced Search
Advanced Search in EZC II Series Linear Actuators
Unit of Measure
Imperial
Metric
Specifications
Power Supply
No Preference
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Stroke (in.)
No Preference
1.97
3.94
5.91
7.87
9.84
11.81
Stroke (mm)
No Preference
50
100
150
200
250
300
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 11.81 to 23.62
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 600
Thrust (lb)
At Least :
No More Than :
Available Range: 16 to 90
Thrust (N)
At Least :
No More Than :
Available Range: 70 to 400
Push Force (lb)
At Least :
No More Than :
Available Range: 22 to 112
Push Force (N)
At Least :
No More Than :
Available Range: 100 to 500
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 33 to 132
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 14 to 66
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 6.5 to 30
Clear
Cancel
Advanced Search