Legacy / Discontinued Products
>
BHF Series AC Speed Control Systems
> Advanced Search
Advanced Search in BHF Series AC Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Output Power
200 W (1/4 HP)
Power Supply
No Preference
Single-Phase 100/115 VAC
Three-Phase 200/230 VAC
Single-Phase 200/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 11.25 to 530
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 1.27 to 60
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.56 to 100
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 13.33 to 2400
Clear
Cancel
Advanced Search