Legacy / Discontinued Products
>
BMU Series Brushless DC Motor Speed Control Systems (Old Connector)
> Advanced Search
Advanced Search in BMU Series Brushless DC Motor Speed Control Systems (Old Connector)
Unit of Measure
Imperial
Metric
Specifications
Output Power
30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)
Power Supply
Single-Phase 100-120 VAC
Single-Phase / Three-Phase 200-240 VAC
Three-Phase 200-240 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Output Shaft
Imperial
Metric
Degree of Protection (Motor)
IP40
IP65
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.85 to 610
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.1 to 70
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.4 to 80
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 20 to 4000
Clear
Cancel
Advanced Search