Legacy / Discontinued Products
>
ES01/02 AC Speed Control Systems
> Advanced Search
Advanced Search in ES01/02 AC Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Motor
No Preference
Induction
Reversible
Motor Series
No Preference
World K Series AC Motors
High-Strength, Low Noise V Series
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Power Supply
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.35 to 350
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.004 to 40
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.2 to 90
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 4.4 to 1600
Clear
Cancel
Advanced Search