MRE Series Axial Flow Fans (Legacy)
> Advanced Search
Advanced Search in MRE Series Axial Flow Fans (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
6.30
7.09
Frame Size (mm)
No Preference
160
180
Power Supply
No Preference
Single-Phase 100/110/115 VAC
Single-Phase 200/230 VAC
Three-Phase 200/220/230 VAC
Low Speed Alarm
No Preference
None
Electronic
Contact
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 258 to 452
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 7.3 to 12.8
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.63 to 0.982
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 157 to 245
Noise Level (db (A))
At Least :
No More Than :
Available Range: 49 to 61
Clear
Cancel
Advanced Search