BLE Series Brushless DC Motors with Built-in Controller (Stored Data Type) (Legacy)
> Advanced Search
Advanced Search in BLE Series Brushless DC Motors with Built-in Controller (Stored Data Type) (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Output Power
30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
Power Supply
Single-Phase 100-120 VAC
Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.88 to 600
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.1 to 68
Electromagnetic Brake
Equipped
Not Equipped
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 4000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 4000
Clear
Cancel
Advanced Search