Compact Electric Cylinders / Actuators
>
DR/DRS2 Series with AZ Series Absolute Encoder Compact Electric Cylinders
>
Shop DR / DRS Series Compact Electric Cylinders
> Advanced Search
Advanced Search in Shop DR / DRS Series Compact Electric Cylinders
Metric
Specifications
Motor Type
AZ Series with Absolute Sensor
Actuator Frame Size (mm)
20
28
42
60
Drive Method
Precision Ball Screw
Rolled Ball Screw
Type
Table Type
Rod Type
Guide
Equipped
Not Equipped
Cable Direction
Down
Left
Right
Up
Mount
Flange Mount
Foot Mount
Not Equipped
Electromagnetic Brake
Equipped
Not Equipped
Adjusting Knob
Not Equipped
Stroke (mm)
25
30
40
50
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 1 to 50
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 0.5 to 50
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 15 to 500
Clear
Cancel
Advanced Search