Legacy / Discontinued Products
>
EAS Closed Loop AR Series Linear Slides
>
EAS Closed Loop AR Series Linear Slide (AC Input)
>
EAS Reversed Motor Type Closed Loop AR Series Linear Slide (AC Input)
> Advanced Search
Advanced Search in EAS Reversed Motor Type Closed Loop AR Series Linear Slide (AC Input)
Metric
Specifications
Actuator Frame Size ( )
58.4 mm (W) x 60 mm (H)
75.4 mm (W) x 83 mm (H)
Motor Location
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Table Orientation
X-axis Table
Y-axis Table
Lead (mm)
6
12
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 400 to 800
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7 to 30
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Stroke (mm)
50
100
150
200
250
300
400
500
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search