Components
>
Actuator Components
>
Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder
> Advanced Search
Advanced Search in Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.36
3.35
5.12
7.87
Frame Size (mm)
60
85
130
200
Gear Ratio (X:1) (:1)
12
18
36
Motor Location
Horizontal Mount
Vertical Mount
Cable Direction
Down
Left
Right
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search