Components
>
Actuator Components
>
Linear Actuators - Cylinders EAC AZ Series
> Advanced Search
Advanced Search in Linear Actuators - Cylinders EAC AZ Series
Unit of Measure
Imperial
Metric
Specifications
Actuator Frame Size ( )
No Preference
1.65 in. (W) x 1.65 in. (H)
2.36 in. (W) x 2.36 in. (H)
Actuator Frame Size ( )
No Preference
42 mm (W) x 42 mm (H)
60 mm (W) x 60 mm (H)
Power Input
No Preference
AC
DC
Guide
No Preference
Equipped
Not Equipped
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Motor Location
No Preference
Reversed Motor Type
Straight Type
Lead (in.)
No Preference
0.47
0.24
Lead (mm)
No Preference
6
12
Stroke (in.)
No Preference
1.97
3.94
5.91
7.87
9.84
11.81
Stroke (mm)
No Preference
50
100
150
200
250
300
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 11.81 to 23.62
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 600
Thrust (lb)
At Least :
No More Than :
Available Range: 15.74 to 89.92
Thrust (N)
At Least :
No More Than :
Available Range: 70 to 400
Push Force (lb)
At Least :
No More Than :
Available Range: 22.48 to 112.4
Push Force (N)
At Least :
No More Than :
Available Range: 100 to 500
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 33.07 to 132.28
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 13.23 to 66.14
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 6 to 30
Clear
Cancel
Advanced Search