Components
>
Actuator Components
>
Linear Actuators - Linear Slides EZS AZ Series
> Advanced Search
Advanced Search in Linear Actuators - Linear Slides EZS AZ Series
Unit of Measure
Imperial
Metric
Specifications
Actuator Frame Size ( )
No Preference
2.13 in. (W) x 1.97 in. (H)
2.91 in. (W) x 1.97 in. (H)
2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
No Preference
54 mm (W) x 50 mm (H)
74 mm (W) x 50 mm (H)
74 mm (W) x 66.5 mm (H)
Power Input
No Preference
AC
DC
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Motor Location
No Preference
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Straight Type
Table Orientation
No Preference
X-axis Table
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 7.09 to 31.5
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 180 to 800
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 16.53 to 132.28
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7.5 to 60
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 7.72 to 66.14
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 3.5 to 30
Thrust (lb)
At Least :
No More Than :
Available Range: 9.67 to 89.92
Thrust (N)
At Least :
No More Than :
Available Range: 43 to 400
Stroke (in.)
No Preference
1.97
3.94
5.91
7.87
9.84
11.81
13.78
15.75
17.72
19.69
21.65
23.62
25.59
27.56
29.53
31.5
33.46
Stroke (mm)
No Preference
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
Clear
Cancel
Advanced Search