Legacy / Discontinued Products
>
Enclosure Fans / Covered Axial Fans
> Advanced Search
Advanced Search in Enclosure Fans / Covered Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Cover Type
Finger Guard (IP2X)
Finger Guard with Filter (IP2X)
Slit Metal Plate (IP4X)
Dust and Water Resistant (IP43)
Dust and Water Resistant (IP55)
Power Supply
24 VDC
Single-Phase 100/115 VAC
Single-Phase 200/230 VAC
Degree of Protection
IP2X
IP4X
IP55
IP43
Air Flow Direction
Exhaust Type
Suction Type
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 9.8 to 95.3
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.28 to 2.7
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.13 to 0.37
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 33 to 92
Noise Level (db (A))
At Least :
No More Than :
Available Range: 40 to 52
Clear
Cancel
Advanced Search