Rack and Pinion Systems
>
Rack and Pinion System LJ Linear Heads - KIIS Series Compatible
> Advanced Search
Advanced Search in Rack and Pinion System LJ Linear Heads - KIIS Series Compatible
Metric
Specifications
Frame Size (mm)
90
Power Supply
Three-Phase 220/230 VAC
Linear Direction
Horizontal
Vertical
Basic Rack Speed (mm/s)
11 [50 Hz]
11 [60 Hz]
113 [50 Hz]
113 [60 Hz]
13 [60 Hz]
135 [60 Hz]
15 [50 Hz]
156 [50 Hz]
18 [50 Hz]
18 [60 Hz]
188 [50 Hz]
188 [60 Hz]
22 [60 Hz]
226 [50 Hz]
226 [60 Hz]
23 [50 Hz]
271 [60 Hz]
28 [50 Hz]
28 [60 Hz]
31 [50 Hz]
312 [50 Hz]
33 [60 Hz]
37 [50 Hz]
37 [60 Hz]
376 [50 Hz]
376 [60 Hz]
45 [60 Hz]
452 [60 Hz]
47 [50 Hz]
56 [50 Hz]
56 [60 Hz]
64 [60 Hz]
77 [50 Hz]
9.4 [50 Hz]
94 [50 Hz]
94 [60 Hz]
Electromagnetic Brake
Equipped
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 12 to 200
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 9 to 199.1
Stroke (mm)
100
200
300
400
500
600
700
Clear
Cancel
Advanced Search