Linear Actuators - Linear Slides
> Advanced Search
Advanced Search in Linear Actuators - Linear Slides
Metric
Specifications
Actuator Frame Size ( )
54 mm (W) x 50 mm (H)
74 mm (W) x 50 mm (H)
74 mm (W) x 66.5 mm (H)
Electromagnetic Brake
Equipped
Not Equipped
Motor Location
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Straight Type
Table Orientation
X-axis Table
Lead (mm)
6
12
Stroke (mm)
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 180 to 800
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7.5 to 60
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 3.5 to 30
Clear
Cancel
Advanced Search