MDE Series Long-Life DC Axial Fans
> Advanced Search
Advanced Search in MDE Series Long-Life DC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.36
4.69
5.51
6.77
Frame Size (mm)
60
119
140
172
Power Supply
12 VDC
24 VDC
48 VDC
Function
Stall Alarm - Electronic
Connection Type
Lead Wire
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 18.7 to 226
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.53 to 6.4
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.16 to 0.55
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 40.2 to 137.2
Fan Kit
Fan Only
Fan, Finger Guard, Mounting Screws
Clear
Cancel
Advanced Search