Cross Flow Fans
>
MFD Series AC Cross Flow Fans
> Advanced Search
Advanced Search in MFD Series AC Cross Flow Fans
Unit of Measure
Imperial
Metric
Specifications
Impeller Length (in.)
5.91
11.81
Impeller Length (mm)
150
300
Power Supply
24 VDC
48 VDC
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 106 to 184
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 3 to 5.2
Noise Level (db (A))
At Least :
No More Than :
Available Range: 60 to 60
Clear
Cancel
Advanced Search