Axial Fans
>
AC Input Axial Fans
>
MRS Series AC Axial Fans
> Advanced Search
Advanced Search in MRS Series AC Axial Fans
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
5.51
6.30
7.09
7.87
9.84
Frame Size (mm)
140
160
180
200
250
Power Supply
Single-Phase 100/115 VAC
Single-Phase 200/230 VAC
Three-Phase 200/230 VAC
Function
Low Speed Alarm - Contact
Low Speed Alarm - Contact: OFF
Low Speed Alarm - Contact: ON
Low Speed Alarm - Electronic
None
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 177 to 883
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 5 to 25
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.44 to 1.65
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 109 to 410
Noise Level (db (A))
At Least :
No More Than :
Available Range: 48 to 63
Fan Kit
Fan Only
Fan, Finger Guard, Mounting Screws
Fan, Filter, Mounting Screws
Clear
Cancel
Advanced Search