AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Low-Speed Synchronous Motors
>
Single-Phase Low-Speed Synchronous Motors
> Advanced Search
Advanced Search in Single-Phase Low-Speed Synchronous Motors
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.65
2.22
2.36
3.35
3.54
Frame Size (mm)
42
56.4
60
85
90
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.975 to 88
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.11 to 10
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 0.33 to 72
Clear
Cancel
Advanced Search